- Article number:
- SZ 2482.590
- Version
- Interface inserts blanking plate (slimline), for individual population, usable area: 45 x 75 mm
- Product description
- Replacement interface for installation in a mounting frame.
- Function principle
- Can be used in a single or double mounting frame.
- Material
- Plastic, PBTP, basic material to UL 94-V0
- Packaging unit
- 1 pc(s).
- Net weight
- 0.039 kg
- Gross weight
- 0.041 kg
- Customs tariff number
- 85369095
- EAN
- 4028177490888
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
SZ Interface flap, modular, interface inserts, Blanking plate, slimline