- Article no.:
- SG 2371001
- Version
- Flashing light component
- Benefits
- Easy mounting and contact via bayonet fastener.
- With 360° signal transmission thanks to optimized prism system
- Configuration of up to five components with the same voltage.
- Components are available in a range of colors and voltages.
- Function principle
- A modular layout is possible with connection, optical and acoustic components and a label panel
- Material
- Housing of polyamide
Cap: Transparent polycarbonate
- Color
- Red
- Protection category IP to EN 60 529
- IP 65, when cover or acoustic component is mounted on top
- Rated operating voltage
- 24 V (DC)
- Packaging unit
- 1 pc(s).
- Net weight
- 0.081 kg
- Gross weight
- 0.085 kg
- Customs tariff number
- 85311095
- EAN
- 4028177953697
- ETIM 9
- EC000232
- ETIM 8
- EC000232
- ECLASS 8.0
- 27371220
- Product description
-
SG LED stroboscopic light component, red