- Article no.:
- SG 2375030
- Version
- for support arm system CP 40, steel
- Product description
- To mount a signal pillar on the plastic cover of support arm components.
- Color
- RAL 7024
- Installation options
- On signal pillar, modular, in conjunction with connection element 2368001
- Signal pillar
- 3-fold LED
- modular IP 65
- Note on Model No.:
- For support arm system CP 40 – angle piece 90° 6501.140
- Packaging unit
- 1 pc(s).
- Net weight
- 0.23 kg
- Gross weight
- 0.24 kg
- Customs tariff number
- 73269098
- EAN
- 4028177437159
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27371233
- Product description
-
SG Mounting component, for signal pillar, modular and LED-compact, for support arm system CP 40, steel