- Article no.:
- SG 2374.000
- Version
- Base with integral conduit, Ø 25 mm, 110 mm long
- Color
- Black
- Length
- 110 mm( 4.33 ˝ )
- Installation options
- On signal pillar, modular IP65 in conjunction with connection element 2368001
- Signal pillar
- 3-fold LED
- modular IP 65
- Dimensions
- Length: 110 mm( Length: 4.33 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 0.039 kg
- Gross weight
- 0.054 kg
- Customs tariff number
- 39269097
- EAN
- 4028177219786
- ETIM 9
- EC001259
- ETIM 8
- EC001259
- ECLASS 8.0
- 27371234
- Product description
-
SG Mounting component for conduit mounting, for signal pillar, modular and LED-compact, Base with integral conduit, Ø 25 mm, L: 110 mm