- Article no.:
- SG 2374010
- Version
- Individual base
- Color
- Black
- Installation options
- On signal pillar, modular IP65 in conjunction with connection element 2368001
- Signal pillar
- 3-fold LED
- modular IP 65
- Packaging unit
- 1 pc(s).
- Net weight
- 0.039 kg
- Gross weight
- 0.041 kg
- Customs tariff number
- 39269097
- EAN
- 4028177219830
- ETIM 9
- EC001259
- ETIM 8
- EC001259
- ECLASS 8.0
- 27371234
- Product description
- SG Mounting component for conduit mounting, for signal pillar, modular and LED-compact, Individual base
- Documentation
- Additional information
- Instructions
- Quick guide