- Article no.:
- SG 2370170
- Version
- LED steady light component
- Product description
- With 360° signal transmission thanks to optimized prism system. Number of potential stages = 5 components, with identical voltage.
- Benefits
- Easy mounting and contact via bayonet fastener.
- Configuration of up to five components with the same voltage.
- Components are available in a range of colors and voltages.
- Function principle
- A modular layout is possible with connection, optical and acoustic components, incandescent lamps and a label panel.
- Material
- Housing of polyamide
Cap: Transparent polycarbonate
- Color
- Yellow
- Diameter
- 70 mm( 2.76 ˝ )
- Rated impulse withstand voltage, phase to phase
- 2500 V AC
- Rated insulation voltage
- 250 V AC
- Dimensions
- Height: 56 mm( Height: 2.2 ˝ )
- Protection category IP to EN 60 529
- IP 54 if a cover or acoustic component is fitted at the top
- Rated operating voltage
- 230 V
- Packaging unit
- 1 pc(s).
- Net weight
- 0.07 kg
- Gross weight
- 0.083 kg
- Customs tariff number
- 94054990
- EAN
- 4028177656437
- ECLASS 8.0
- 27371220
- Product description
-
SZ LED steady light component, for signal pillar, modular, 230 V, amber