LED steady light component for signal pillar, modular

Article no.: SG 2370190

With 360° signal transmission thanks to optimized prism system, number of potential stages = 5 components, with identical voltage.

Article no.:
SG 2370190
Version
LED steady light component
Product description
With 360° signal transmission thanks to optimized prism system. Number of potential stages = 5 components, with identical voltage.
Benefits
Easy mounting and contact via bayonet fastener.
Configuration of up to five components with the same voltage.
Components are available in a range of colors and voltages.
Function principle
A modular layout is possible with connection, optical and acoustic components, incandescent lamps and a label panel.
Material
Housing of polyamide
Cap: Transparent polycarbonate
Color
Blue
Diameter
70 mm
( 2.76 ˝ )
Rated impulse withstand voltage, phase to phase
2500 V AC
Rated insulation voltage
250 V AC
Dimensions
Height: 56 mm
( Height: 2.2 ˝ )
Protection category IP to EN 60 529
IP 54 if a cover or acoustic component is fitted at the top
Rated operating voltage
230 V
Packaging unit
1 pc(s).
Net weight
0.07 kg
Gross weight
0.082 kg
Customs tariff number
94054990
EAN
4028177656451
ECLASS 8.0
27371220
Product description
SZ LED steady light component, for signal pillar, modular, 230 V, blue
Approvals
UL + C-UL (listed)
UR
Documentation
Quick guide
Data sheets
Technical details