Snap-on nut TS

Article no.: TS 8800808

Mounted on the vertical TS/SE enclosure profile. When the screw is tightened, it is securely braced against the profile, and equipotential bonding is automatically created.

Article no.:
TS 8800808
Product description
Metric thread for vertical TS/SE enclosure profile. To mount, insert and clip into slotted holes. The snap-on nut is then secured in place. When the screw is tightened, it is securely braced against the profile, and equipotential bonding is automatically created.
Benefits
An alternative to metal screws
Particularly well-suited for dynamically-loaded connections
Material
Precision-cast stainless steel
Installation options
On the vertical TS, VX SE enclosure profile and on the horizontal VX SE enclosure profile (top, in the width).
Dimensions
Thread: M8
Suitable for enclosure type
TS
VX SE
Thread
M8
Packaging unit
20 pc(s).
Net weight
0.82 kg
Gross weight
1.04 kg
Customs tariff number
73181692
EAN
4028177442511
ETIM 9
EC002358
ECLASS 8.0
23110815
Product description
TS Snap-on nut, size: M8
Documentation
Info sheet