- Article no.:
- PS 4180000
- Installation options
- Punched Rails, 23 x 23 mm
- Mounting chassis 23 x 73 mm
- Mounting chassis 45 x 88 mm
- System chassis 23 x 73 mm
- Note
- For mounting punched rails and mounting chassis on angle brackets, mounting brackets and support brackets, we recommend U nuts with M6 thread
- Dimensions
- Thread: M8
- Thread
- M8
- Packaging unit
- 20 pc(s).
- Net weight
- 0.2 kg
- Gross weight
- 0.34 kg
- Customs tariff number
- 73181692
- EAN
- 4028177093324
- ETIM 9
- EC000096
- ETIM 8
- EC000096
- ECLASS 8.0
- 23110804
- Product description
- SZ U nut, for thread M8