- Article no.:
- TS 4163000
- Product description
- With snap-off insertion aid, made from die-cast zinc.
- Installation options
- On the horizontal and vertical VX enclosure section
- On the vertical TS, VX SE enclosure section via adapter rail for VX compatibility
- On the horizontal TS enclosure section
- On the horizontal VX SE enclosure section, bottom
- On the horizontal VX SE enclosure section top, in depth
- On punched rails 23 x 23 mm
- On mounting chassis 23 x 73 mm
- On mounting chassis 45 x 88 mm
- On 23 x 64 mm system chassis
- On 23 x 73 mm system chassis
- On 23 x 89 mm system chassis, stainless steel
- On enclosures and rails with rectangular hole profile 12.5 x 10.5 mm
- Dimensions
- Thread: M8
- Suitable for enclosure type
- VX
- TS
- VX SE
- Thread
- M8
- Packaging unit
- 50 pc(s).
- Net weight
- 0.4 kg
- Gross weight
- 0.461 kg
- Customs tariff number
- 73181692
- EAN
- 4028177092969
- ETIM 9
- EC002358
- ETIM 8
- EC002358
- ECLASS 8.0
- 23110815
- Product description
- TS Threaded block, for thread M8