Captive nut

Article number: TS 8800.350

Used on enclosures and rails with rectangular 12.5 x 10.5 mm system punchings. The nuts are inserted from the same side as screw-fastening takes place.

Article number:
TS 8800.350
Product description
The nuts are inserted from the same side as screw-fastening takes place. This allows fastening points at the same height and width across corners. The spring retainer also provides for electrical connection in the system punchings.
Installation options
On the vertical TS, VX SE enclosure section via adapter rail for VX compatibility
On the horizontal TS enclosure section
On the horizontal VX SE enclosure section, bottom
On the horizontal VX SE enclosure section top, in depth
On punched rails 23 x 23 mm
On mounting chassis 23 x 73 mm
On mounting chassis 45 x 88 mm
On 23 x 73 mm system chassis
On enclosures and rails with rectangular hole profile 12.5 x 10.5 mm
Dimensions
Thread: M8
Thread
M8
Packaging unit
50 pc(s).
Net weight
0.05 kg
Gross weight
0.145 kg
Customs tariff number
73181692
EAN
4028177247093
ETIM 9
EC002358
ECLASS 8.0
23110815
Product description
TS Captive nut, for thread M8, for insertion from the front