- Article no.:
- SZ 2486400
- Version
- Multi-tooth carbon steel screws for stainless steel
- Product description
- Multi-tooth drive for optimum transmission of torques, extended tool life and increased safety and reliability when tightening and loosening screw connections.
- Applications
- For Ø 4.5 or 4.7 mm round holes in the enclosure profile, punched rails and punched section without mounting flange
- Dimensions
- Thread: 5
Thread length: 13 mm( Thread: 5
Thread length: 0.51 ˝ )
- Thread
- 5
- Packaging unit
- 300 pc(s).
- Net weight
- 0.9 kg
- Gross weight
- 1.1 kg
- Customs tariff number
- 73181900
- EAN
- 4028177919266
- ETIM 9
- EC000889
- ETIM 8
- EC000889
- ECLASS 8.0
- 23110112
- Product description
-
VX Metal multi-tooth screw, for stainless steel, size: 5x13 mm