- Article no.:
- TS 8800.370
- Product description
- Offers variable mounting options for 23 x 23 mm punched rail, e.g. to support external surfaces or create an additional internal level.
- Material
- Die-cast zinc
- Supply includes
- Incl. 24 brackets, 24 carbon steel screws 5.5 x 13 mm.
- Installation options
- On the vertical TS, SE enclosure section flush with the outer edge of the enclosure
- On the vertical TS, VX SE enclosure section flush with the enclosure clearance width
- Suitable for enclosure type
- TS
- VX SE
- Packaging unit
- 24 pc(s).
- Net weight
- 1.08 kg
- Gross weight
- 1.24 kg
- Customs tariff number
- 83024900
- EAN
- 4028177267046
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
- TS Mounting bracket, for fastening of the PS mounting rail 23x23 mm, directly in the vertical TS section