- Article no.:
- TS 4199.000
- Product description
- For the flexible attachment of C rails, support profiles or cable clamp rails (angle profile). On the sides, to accommodate square sections or tubes (Ø 20 mm). Fastening points with M8 thread.
- Material
- Die-cast zinc
- Supply includes
- 1 set = 1 x holder/spacer, 2 x M8 x 16 mm screws, 2 x spring washers, 2 x M8 cage nuts, 2 x self-tapping screws
- Installation options
- On the horizontal and vertical VX enclosure section
- On a system chassis for the inner mounting level
- On the vertical TS, VX SE enclosure section via snap-on nuts 8800.806 or via adapter rail for VX compatibility
- On the horizontal TS enclosure section
- On the horizontal VX SE enclosure section, bottom
- On the horizontal VX SE enclosure section top, in depth
- On enclosures and rails with rectangular hole profile 12.5 x 11 mm
- Note
- In VX SE on enclosure section in conjunction with adapter rail VX
- Suitable for enclosure type
- VX
- TS
- VX SE
- Packaging unit
- 6 pc(s).
- Net weight
- 1.02 kg
- Gross weight
- 1.107 kg
- Customs tariff number
- 73269098
- EAN
- 4028177093737
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
TS Bracket/spacer