- Article no.:
- TS 4133000
- Product description
- For a variety of expansion options.
- Material
- Die-cast zinc
- Supply includes
- 12 x quick-assembly blocks
12 x M8 speed nuts
24 x M8 square nuts
24 x M8 x 16 mm screws
- Installation options
- On the horizontal and vertical VX enclosure section
- On a system chassis for the inner mounting level
- On the vertical TS, VX SE enclosure section via snap-on nuts TS 8800.808 or adapter rail for VX compatibility
- On the horizontal TS enclosure section
- On the horizontal VX SE enclosure section, bottom
- On the horizontal VX SE enclosure section top, in depth
- On enclosures and rails with rectangular hole profile 12.5 x 11 mm
- Suitable for enclosure type
- VX
- TS
- VX SE
- Packaging unit
- 12 pc(s).
- Net weight
- 1.44 kg
- Gross weight
- 1.52 kg
- Customs tariff number
- 79070000
- EAN
- 4028177092129
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
TS Quick-assembly block