- Article no.:
- TS 7091100
- Product description
- For rapid fastening to the horizontal enclosure profile or for cascaded cable management between two horizontal system or mounting chassis.
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Supply includes
- Angle bracket, left
Angle bracket, right
Assembly components
- Installation options
- On the horizontal TS enclosure section
- On the horizontal VX SE enclosure section, bottom
- On the horizontal VX SE enclosure section top, in depth
- On enclosures and rails with rectangular hole profile 12.5 x 10.5 mm
- On the vertical TS, VX SE enclosure section via adapter rail for VX compatibility
- Mounting tip
- Two angle brackets are required for fastening each C rail
- Suitable for enclosure type
- TS
- TS IT
- SE
- Packaging unit
- 8 pc(s).
- Net weight
- 0.32 kg
- Gross weight
- 0.346 kg
- Customs tariff number
- 73182900
- EAN
- 4028177802032
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
TS Fixing element C-profile rail, For TS rail horizontal