Frame Connector Piece for TS Punched Rail 17 x 17 mm

Article no.: SV 9673901

For TS punched rail, 17 x 17 mm

Article no.:
SV 9673901
Product description
Mounting piece with integral M4 threaded holes for attaching the TS punched rail 17 x 17 mm.
Applications
Can be latched into the TS hole pattern and secured in the frame with a screw.
Material
Die-cast zinc
Supply includes
Assembly components
Installation options
On the horizontal TS, VX SE enclosure section
On the vertical TS, VX SE enclosure section
Can also be used with TS hole pattern to mount other profiles.
Suitable for enclosure type
TS 8
Packaging unit
24 pc(s).
Net weight
1.008 kg
Gross weight
1.175 kg
Customs tariff number
79070000
EAN
4028177543201
ETIM 9
EC002525
ECLASS 8.0
27189234
Product description
SV Frame connector piece, for punched rail 17x17 mm