TS punched rail, 17 x 17 mm for TS

Article no.: SV 9673940

To create an auxiliary structure for dividing the busbar compartment and as a mounting frame for low and medium loads.

Article no.:
SV 9673940
Version
For the outer mounting level
Product description
Profile rail with TS hole pattern on three sides. Can be used to create an auxiliary structure to divide the busbar compartment, suitable for individual use as a mounting frame for low and medium loads and for securing to the inner or outer mounting level of a TS 8 enclosure.
Material
Carbon steel, 1.5 mm
Surface finish
Zinc-plated
Length
262.5 mm
( 10.3 ˝ )
Suitable for
Enclosure type: TS 8
Width: = 400 mm
Depth: = 400 mm
( Enclosure type: TS 8
Width: = 15.7 ˝
Depth: = 15.7 ˝ )
Packaging unit
12 pc(s).
Net weight
1.2 kg
Gross weight
1.261 kg
Customs tariff number
73269098
EAN
4028177543485
ETIM 9
EC002525
ECLASS 8.0
27189234
Product description
SV Punched rail 17x17 mm, L: 262,5 mm, for TS