- Article no.:
- AX 2580004
- Version
- Seal insert, small
- Product description
- When combined with the inlays, the slotted sealing inserts allow individual cable entry, even for pre-assembled cables.
- Material
- Plastic
- Color
- RAL 7035
- Type rating according to UL 50E
- Type 1
- Type 12
- Type 4X indoor use only
- For cable diameter
- 4 mm
- Packaging unit
- 10 pc(s).
- Net weight
- 0.03 kg
- Gross weight
- 0.075 kg
- Customs tariff number
- 40082900
- EAN
- 4028177939639
- ETIM 9
- EC000441
- ETIM 8
- EC000441
- ECLASS 8.0
- 27149109
- Product description
-
SZ Seal inserts, for cable entry, modular, small, for cable diameter 4 mm