- Article no.:
- AX 2580011
- Version
- Seal insert, small 
- Product description
- When combined with the inlays, the slotted sealing inserts allow individual cable entry, even for pre-assembled cables. 
- Material
- Plastic 
- Color
- RAL 7035 
- Type rating according to UL 50E
- Type 1 
- Type 12 
- Type 4X indoor use only 
- For cable diameter
- 11 mm 
- Packaging unit
- 10 pc(s). 
- Net weight
- 0.01 kg
- Gross weight
- 0.06 kg
- Customs tariff number
- 40082900 
- EAN
- 4028177939707 
- ETIM 9
- EC000441 
- ETIM 8
- EC000441 
- ECLASS 8.0
- 27149109 
- Product description
- 
SZ Seal inserts, for cable entry, modular, small, for cable diameter 11 mm