- Article no.:
- SZ 2563.200
- Product description
- Simply break through the plastic on the knockouts for cable glands. Additional rectangular cut-outs and reinforcement frames allow the cable gland to be installed directly (modular).
- Material
- Plastic to UL 94-V0
- Color
- RAL 7035
- Number of rectangular cutouts information
- 1x rectangular cutout takes 10 sealing inserts, small
- Number of rectangular cutouts
- 4
- Note
- The assignment of the flange plate size can be found on the respective housings
- No. of metric knockouts
- 4 x M12
3 x M16
5 x M20
3 x M25
1 x M32
1 x M40
- Dimensions
- Width: 447 mm
Depth: 149 mm( Width: 17.6 ˝
Depth: 5.87 ˝ )
- Suitable for
- Enclosure type: AX
- Gland plate
- Size: 3
- Operating temperature range
- -40 °C...80 °C( -40 °F...176 °F )
- Protection category IP to EN 60 529
- IP 66 if correctly installed
- Type rating according to UL 50E
- Type 1
- Type 12
- Number knockouts
- 4
3
5
3
1
1
- Metric diameter
- M12
- M16
- M20
- M25
- M32
- M40
- Packaging unit
- 1 pc(s).
- Net weight
- 0.42 kg
- Gross weight
- 0.48 kg
- Customs tariff number
- 39269097
- EAN
- 4028177938410
- ETIM 9
- EC000211
- ETIM 8
- EC000211
- ECLASS 8.0
- 27142421
- Product description
-
SZ Plastic gland plates, for AX, for cable entry, modular, pre-punched, WD: 447x149 mm, for gland plates size 3