- Article no.:
- KL 1582000
- Product description
- With pre-punched PG holes for cable glands. Use with standard flange plate seal.
- Material
- ABS
- Color
- RAL 7035
- Note
- The assignment of the flange plate size can be found on the respective housings
- No. of metric knockouts
- 6
2
2
- Number x PG diameter
- 6 x 13.5
2 x 16
2 x 21
- Dimensions
- Width: 220 mm
Depth: 90 mm( Width: 8.66 ˝
Depth: 3.54 ˝ )
- Suitable for
- Enclosure type: KL
- Gland plate
- Size: 2
- Operating temperature range
- -40 °C...70 °C( -40 °F...158 °F )
- Protection category IP to EN 60 529
- IP 55 if correctly installed
- Packaging unit
- 5 pc(s).
- Net weight
- 0.5 kg
- Gross weight
- 0.581 kg
- Customs tariff number
- 73269098
- EAN
- 4028177010901
- ETIM 9
- EC000211
- ETIM 8
- EC000211
- ECLASS 8.0
- 27142421
- Product description
-
KL Plastic cable gland plate, with PG knock-outs, WD: 220x90 mm, size: 2, PG knockouts: 13.5