- Article number:
- SZ 2562.100
- Product description
- Simply knock out the holes for the cable glands with a screwdriver.
- Material
- Carbon steel
- Color
- RAL 7035
- Note
- The assignment of the flange plate size can be found on the respective housings
- No. of metric knockouts
- 2 x M16
5 x M20
13 x M25
2 x M32
2 x M40
- Dimensions
- Width: 339 mm
Depth: 149 mm( Width: 13.3 ˝
Depth: 5.87 ˝ )
- Suitable for
- Enclosure type: AE
- Gland plate
- Size: 4
- Protection category IP to EN 60 529
- IP66 when mounting in the usual position at the bottom
- Number knockouts
- 2
5
13
2
2
- Metric diameter
- M16
- M20
- M25
- M32
- M40
- Packaging unit
- 1 pc(s).
- Net weight
- 0.5 kg
- Gross weight
- 0.62 kg
- Customs tariff number
- 73079100
- EAN
- 4028177390867
- ETIM 9
- EC000211
- ETIM 8
- EC000211
- ECLASS 8.0
- 27142421
- Product description
-
SZ Metal gland plate, with metric knock-outs, WD: 339x149 mm, size: 4