- Article number:
- SZ 2563.100
- Product description
- Simply knock out the holes for the cable glands with a screwdriver.
- Material
- Carbon steel
- Color
- RAL 7035
- Note
- The assignment of the flange plate size can be found on the respective housings
- No. of metric knockouts
- 1 x M12
12 x M20
11 x M25
8 x M32
4 x M40
- Dimensions
- Width: 534 mm
Depth: 149 mm( Width: 21 ˝
Depth: 5.87 ˝ )
- Suitable for
- Enclosure type: AE
- Gland plate
- Size: 5
- Protection category IP to EN 60 529
- IP66 when mounting in the usual position at the bottom
- Number knockouts
- 1
12
11
8
4
- Metric diameter
- M12
- M20
- M25
- M32
- M40
- Packaging unit
- 1 pc(s).
- Net weight
- 0.96 kg
- Gross weight
- 1.004 kg
- Customs tariff number
- 73269098
- EAN
- 4028177390874
- ETIM 9
- EC000211
- ETIM 8
- EC000211
- ECLASS 8.0
- 27142421
- Product description
-
SZ Metal gland plate, with metric knock-outs, WD: 534x149 mm, size: 5