- Article number:
- SZ 2560.400
- Version
- Solid
- Product description
- As a spare/replacement part for flange plates supplied loose as standard.
- Material
- Carbon steel
- Color
- RAL 7035
- Note
- The assignment of the flange plate size can be found on the respective housings
- Dimensions
- Width: 160 mm
Depth: 70 mm( Width: 6.3 ˝
Depth: 2.76 ˝ )
- Suitable for
- Enclosure type: AE
- Gland plate
- Size: 1
- Protection category IP to EN 60 529
- IP66 when mounting in the usual position at the bottom
- Packaging unit
- 1 pc(s).
- Net weight
- 0.119 kg
- Gross weight
- 0.128 kg
- Customs tariff number
- 73079100
- EAN
- 4028177510142
- ETIM 9
- EC000211
- ETIM 8
- EC000211
- ECLASS 8.0
- 27142421
- Product description
-
SZ Metal gland plate, closed, WD: 160x70 mm, size: 1