- Article no.:
- SZ 2562450
- Version
- Two-piece
- Material
- Carbon steel
- Color
- RAL 7035
- Supply includes
- Assembly components
- Note
- The assignment of the flange plate size can be found on the respective housings
- When installing in enclosure width >760 mm, 2 PUs are required
- Dimensions
- Width: 339 mm
Depth: 149 mm( Width: 13.3 ˝
Depth: 5.87 ˝ )
- Suitable for
- Enclosure type: AX
- Suitable for Model No.
- 1031000
- 1038000
- 1045000
- 1077000
- 1094000
- 1380000
- Gland plate
- Size: 2
- Packaging unit
- 1 pc(s).
- Net weight
- 0.596 kg
- Gross weight
- 0.796 kg
- Customs tariff number
- 73269098
- ETIM 8
- EC000211
- ECLASS 8.0
- 27142421
- Product description
-
SZ metal flange plate in two parts, for AX, with elastic clamping profile, WD: 339x149 mm, for flange plates size 2