- Article no.:
- AX 2260060
- Version
- With brush strip
- Material
- Carbon steel
- Color
- RAL 7035
- Packaging unit
- 1 pc(s).
- Net weight
- 0.54 kg
- Gross weight
- 0.544 kg
- Customs tariff number
- 73079100
- EAN
- 4028177995284
- Product description
- AX flange plate with brush strip, for AX wall-mounted enclosure, 3-part, carbon steel, RAL 7035