- Article no.:
- SZ 2564300
- Product description
- Just pierce the plastic with a sharp point and pull the cable through.
- Material
- Plastic to UL 94-V0
- Color
- Similar to RAL 7035
- Note
- The assignment of the flange plate size can be found on the respective housings
- Dimensions
- Width: 534 mm
Depth: 149 mm( Width: 21 ˝
Depth: 5.87 ˝ )
- Suitable for
- Enclosure type: AX
- Gland plate
- Size: 4
- Protection category IP to EN 60 529
- IP 66 if correctly installed
- Type rating according to UL 50E
- Type 1
- Type 12
- Quantity of cable entries and Ø (mm) min.-max.
- 28 x 5-11
- 48 x 10-15
- 8 x 15-25
- 2 x 19-34
- 2 x 26-35
- 2 x 26-54
- 1 x 50-110
- Packaging unit
- 1 pc(s).
- Net weight
- 0.7 kg
- Gross weight
- 0.736 kg
- Customs tariff number
- 39269097
- EAN
- 4028177935723
- ETIM 9
- EC000211
- ETIM 8
- EC000211
- ECLASS 8.0
- 27142421
- Product description
-
SZ Plastic gland plates, for AX, with membranes, WD: 534x149 mm, for gland plates size 4