- Article no.:
- AX 2575100
- Product description
- Simply knock out the holes for the cable glands with a screwdriver.
- Material
- Carbon steel
- Color
- RAL 7035
- Note
- The assignment of the flange plate size can be found on the respective housings
- No. of metric knockouts
- 2 x M12
10 x M16
8 x M20
10 x M25
2 x M32
4 x M40
- Dimensions
- Width: 301 mm
Depth: 221 mm( Width: 11.9 ˝
Depth: 8.7 ˝ )
- Suitable for
- Enclosure type: AX
- Gland plate
- Size: 5
- Protection category IP to EN 60 529
- IP 66 if correctly installed
- Type rating according to UL 50E
- Type 1
- Type 12K
- Number knockouts
- 2
10
8
10
2
4
- Metric diameter
- M12
- M16
- M20
- M25
- M32
- M40
- Packaging unit
- 1 pc(s).
- Net weight
- 0.795 kg
- Gross weight
- 0.806 kg
- PCF/VE (cradle-to-gate)
- 4.1 kg CO2 eq (Cat B)
- Information regarding the PCF class
- Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
- Customs tariff number
- 73079100
- EAN
- 4028177925106
- ETIM 9
- EC000211
- ETIM 8
- EC000211
- ECLASS 8.0
- 27142421
- Product description
-
SZ Metal gland plate, for AX, with metric knockouts, WD: 301x221 mm, for gland plates size 5