- Article number:
- TS 7825.367
- Version
- Cable entry with brush strip, super-airtight
- Product description
- Special brush strips with alternate offset brushes for optimum protection of correct cable entry. The two-piece design even allows retrospective fitting of the base module with the cables already installed.
- Material
- Module plate: Carbon steel
Brush strip: Plastic, UL 94-HB, halogen-free
- Surface finish
- Module plate: Zinc-plated
- Supply includes
- Assembly components
Including clips
- Note
- Several base plate modules need to be combined to close off the base completely in the TS-IT
- Dimensions
- Depth: 237.5 mm( Depth: 9.35 ˝ )
- Suitable for
- Enclosure type: TS
TS IT
SE
Width: 600 mm( Enclosure type: TS
TS IT
SE
Width: 23.6 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 1.3 kg
- Gross weight
- 1.42 kg
- Customs tariff number
- 73269098
- EAN
- 4028177551152
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
DK Gland plate module, For W: 600 mm, For cable entry with brush, super-airtight