Cable Clamp Rail, Depth-Variable for VX IT, TE

Article no.: DK 5302.044

For VX IT and TE. Facilitates flexible adaptation of their length to the existing mounting distance between the two 19" mounting levels.

Article no.:
DK 5302.044
Benefits
The depth variability of the rails allows their length to be flexibly adapted to the given mounting distance between the two 19" mounting levels.
Applications
For cable routing on the enclosure frame and for strain relief of the routed cables. The cables can be attached to the cable clamp rails with cable ties or Velcro fasteners.
The cable clamp rails can be located horizontally at the rear directly onto a 19" mounting level or in the enclosure depth between two mounting levels. An additional screw fastening secures the unit.
Material
Carbon steel
Surface finish
Zinc-plated
Supply includes
Mounting accessories
Distance between levels
350 ‐ 550 mm
( 13.8 ‐ 21.7 ˝ )
Note
Mounting dimension + 170 mm = 19" level spacing for VX IT standard
Mounting dimension + 175 mm = 19" level spacing for VX IT dynamic
Packaging unit
1 pc(s).
Net weight
0.67 kg
Gross weight
0.687 kg
PCF/VE (cradle-to-gate)
2.6 kg CO2 eq (Cat B)
Information regarding the PCF class
Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
Customs tariff number
73269098
EAN
4028177952690
ETIM 9
EC000322
ECLASS 8.0
27400604
Product description
Cable clamp rail, depth-adjustable for VX IT, TE, for cable routing on the enclosure frame and for strain relief of the routed cables. The cables can be attached to the cable clamp rails with cable ties or velcro fasteners.
Documentation
Instructions