Vertical cable duct for TS IT Pro

Article no.: DK 9982240

Model no.: TS IT PRO CABLE DUCT RAL 9005 48U 750W

Vertical cable duct for TS IT Pro

Article no.:
DK 9982240
Model no.:
TS IT PRO CABLE DUCT RAL 9005 48U 750W
Product description
Vertical Cable Duct installs to the EIA rails or the enclosure frame for flexible and easy cable management.
Material
Aluminum
Plastic to UL 94-V0
Color
Black
Suitable for
Enclosure type: TS IT PRO
Width: = 750 mm
Height: = 48 U
( Enclosure type: TS IT PRO
Width: = 29.5 ˝ )
Packaging unit
1 pc(s).
Gross weight
12.125 lb
Customs tariff number
9403200082
UPC-Code
92513
Documentation
Instructions