- Article no.:
- DK 7825.375
- Product description
- For individual installation of enclosure panels, gland plates and panels. Cut-outs for cable routing at any position in the side panel, rear panel, doors, roof and base plate. These special brush strips may be used to create airtight entries for cable sections and conductors. The brush strips arranged in an offset configuration ensure good sealing from the routed cables even with large quantities of cables. In this way, unwanted flow losses may be reduced to a minimum.
- Material
- Brush strip: Plastic, UL 94-HB
- Supply includes
- 1 brush strip each, 1 m in length, right-hand and left-hand version
- Bristle length
- 58 mm( 2.28 ˝ )
- Length
- 1 m( 39.4 ˝ )
- Dimensions
- Length: 1 m( Length: 39.4 ˝ )
- For material thicknesses
- 1.5 ‐ 2 mm( 0.06 ‐ 0.08 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 0.65 kg
- Gross weight
- 0.82 kg
- Customs tariff number
- 96035000
- EAN
- 4028177552784
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
DK Brush strip, super-airtight, Bristle length: 58 mm, 2 pcs. L: 1 m, right-hand and left-hand version, Plastic to UL 94-V0