- Article no.:
- TS 8800750
- Version
- for mounting plates
for mounting on VX system perforation
- Product description
- With DIN punchings for direct mounting on the enclosure section or on surfaces such as mounting plates. Predetermined breaking points on the webs and on the cable duct base.
- Material
- Hard PVC
Flame-resistant, self-extinguishing
Temperature resistant to +60 °C
- Color
- Similar to RAL 7030
- Supply includes
- Cable duct with cover
- Bar width
- 5.5 mm( 0.22 ˝ )
- Slot width
- 4.5 mm( 0.18 ˝ )
- Installation options
- With DIN punchings for direct mounting on the enclosure section or on surfaces such as mounting plates.
- If the rear mounting plate is aligned flush with the enclosure frame (installation position ± 0 mm), then the horizontal cable ducts will be flush against the cable ducts mounted on the enclosure section
- Note
- Can be shortened for other dimensions.
- Dimensions
- Width: 30 mm
Depth: 80 mm
Length: 2,000 mm( Width: 1.18 ˝
Depth: 3.15 ˝
Length: 78.7 ˝ )
- Packaging unit
- 24 pc(s).
- Net weight
- 21.312 kg
- Gross weight
- 22.437 kg
- Customs tariff number
- 39259020
- EAN
- 4028177445444
- ETIM 9
- EC000012
- ECLASS 8.0
- 27400703
- Product description
-
TS Cable duct for mounting plate, WHD: 30x2000x80 mm