Aluminum rivet

Article no.: TS 8800531

For secure assembly of cable ducts and for attaching mounting rails.

Article no.:
TS 8800531
Product description
For the secure mounting of cable ducts. Also for fastening support rails and punched rails.
Applications
TS system punchings
Holes Ø 4.5 mm
Packaging unit
100 pc(s).
Net weight
0.1 kg
Gross weight
0.169 kg
Customs tariff number
73182900
EAN
4028177510227
ETIM 9
EC002339
ECLASS 8.0
23120402
Product description
TS Aluminium rivet, for cable duct, support rail, mounting rail