- Article no.:
- PS 4339000
- Product description
- Provides strain relief for cable entries. Depth-variable mounting in 25 mm hole pattern on the horizontal enclosure profile or in the TS base/plinth/Flex-Block.
- Material
- Steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly components
- Mounting tip
- When mounting on a TS base/plinth, the fastening bolt for bases/plinths is required
- Dimensions
- Length: 1,785 mm( Length: 70.3 ˝ )
- Suitable for
- Enclosure type: TS
PC
TP universal console
Width: = 1,800 mm( Enclosure type: TS
PC
TP universal console
Width: = 70.9 ˝ )
- Suitable for width
- = 1,800 mm( = 70.9 ˝ )
- Packaging unit
- 2 pc(s).
- Net weight
- 9.61 kg
- Gross weight
- 10.115 kg
- Customs tariff number
- 73269098
- EAN
- 4028177099234
- ECLASS 8.0
- 27400604
- Product description
-
SZ Cable clamp rail (right angle section), for TS, PC, TP universal console, TS base/plinth, Flex-Block, for W: 1800 mm