- Article number:
- SZ 2351.000
- Product description
- To fasten cables to cable clamp rails.
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Supply includes
- Plastic insert
- Min. cable diameter
- 12 mm( 0.47 ˝ )
- Max. cable diameter
- 16 mm( 0.63 ˝ )
- Packaging unit
- 25 pc(s).
- Net weight
- 0.9 kg
- Gross weight
- 1.152 kg
- PCF per pack (cradle-to-gate)
- 4.4 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73182900
- EAN
- 4028177021877
- ETIM 9
- EC000454
- ETIM 8
- EC000454
- ECLASS 8.0
- 23140202
- Product description
-
SZ Cable clamp, for cable clamp rail, for cables ø 12-16 mm