- Article no.:
- SZ 2354000
- Product description
- To fasten cables to cable clamp rails.
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Supply includes
- Plastic insert
- Min. cable diameter
- 22 mm( 0.87 ˝ )
- Max. cable diameter
- 26 mm( 1.02 ˝ )
- Packaging unit
- 25 pc(s).
- Net weight
- 1.45 kg
- Gross weight
- 1.476 kg
- PCF/VE (cradle-to-gate)
- 5.6 kg CO2 eq (Cat B)
- Information regarding the PCF class
- Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
- Customs tariff number
- 73182900
- EAN
- 4028177021938
- ETIM 9
- EC000454
- ETIM 8
- EC000454
- ECLASS 8.0
- 23140202
- Product description
-
SZ Cable clamp, for cable clamp rail, for cables ø 22-26 mm