Cable conduit

Article no.: SZ 2596000

For secure cable routing e.g. from the enclosure or mounting plate to the door.

Article no.:
SZ 2596000
Product description
For secure cable routing e.g., from the enclosure or mounting plate to the door. A fastening facility is provided on the cable conduit holder for standard, commercially available cable ties, which can fasten the cables upon entry to/exit from the cable conduit.
Material
Polythene
Supply includes
1 roll = 25 m
Internal diameter
36 mm
( 1.42 ˝ )
Dimensions
Length: 25 m
( Length: 984 ˝ )
Packaging unit
1 pc(s).
Net weight
3.78 kg
Gross weight
3.82 kg
Customs tariff number
39173200
EAN
4028177028982
ETIM 9
EC000322
ETIM 8
EC000322
ECLASS 8.0
27400604
Product description
SZ Cable conduit, ø 36 mm, L: 25 m