Cable attachment

Article no.: SZ 4319.200

For professional, secure fastening of cables and conduits, as the fixtures are bayable, several fixtures, even those of different sizes, can be assembled using just 2 screws.

Article no.:
SZ 4319.200
Product description
For professional, secure fastening of cables and conduits.
Material
Polyamide
Installation options
For sliding into the punched rail 23 x 23 mm
May be screw-fastened onto the round punchings of the enclosures
May be screw-fastened onto punched rails or punched sections
Note
The baying ability allows several fastening attachments, even those of different sizes, can be assembled by using just two screws.
Min. cable diameter
16 mm
( 0.63 ˝ )
Max. cable diameter
20 mm
( 0.79 ˝ )
Packaging unit
50 pc(s).
Net weight
0.25 kg
Gross weight
0.323 kg
Customs tariff number
39269097
EAN
4028177098763
ETIM 9
EC000322
ETIM 8
EC000322
ECLASS 8.0
27400604
Product description
SZ Cable attachment, for cable ø 16-20 mm