- Article no.:
- DK 7111.350
- Product description
- Suitable for universal use in all network enclosures and server enclosures, wall-mounted enclosures, mounting plates, gland plates.
- Material
- Woven polyamide 6.6
- Color
- Black
- Dimensions
- Width: 16 mm
Length: 70 mm( Width: 0.63 ˝
Length: 2.76 ˝ )
- Packaging unit
- 10 pc(s).
- Net weight
- 0.01 kg
- Gross weight
- 0.016 kg
- Customs tariff number
- 39269097
- EAN
- 4028177551626
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
DK Nylon loop cable holder, self-adhesive, BL: 16x70 mm