- Article no.:
- DK 7111310
- Version
- For twisting
- Benefits
- Easy opening for cable routing and twisting
- Material
- Polyamide 6.6, self-extinguishing to UL 94-V2
- Color
- Natural
- Cable entry
- Max. cable diameter: 12.7 mm( Max. cable diameter: 0.5 ˝ )
- For system punchings with Ø
- 4.5 mm
4.7 mm( 0.18 ˝
0.19 ˝ )
- Max. cable diameter
- 12.7 mm( 0.5 ˝ )
- Packaging unit
- 10 pc(s).
- Net weight
- 0.01 kg
- Gross weight
- 0.013 kg
- Customs tariff number
- 39269097
- EAN
- 4028177551602
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
DK snap-in cable guide, for twisting, for tool-less quick assembly, for Ø max. 12.7 mm, polyamide, natural