Cable Ducts

Article no.:  9957917

Model no.: 37.5x25x2000 WIREDUCT - 2 METER LENGTH

With DIN punching for direct mounting on the enclosure section or on surfaces such as mounting plates. Predetermined breaking points on the webs and on the cable duct base.

Article no.:
9957917
Model no.:
37.5x25x2000 WIREDUCT - 2 METER LENGTH
Version
for mounting plates
for mounting on TS 8 system perforation
for mounting on VX system perforation
Material
Hard PVC
Flame-resistant, self-extinguishing
Temperature resistant to +60 °C
Color
RAL 7030
Supply includes
Cable duct with cover
Packaging unit
27 pc(s).
Customs tariff number
3925900000
UPC-Code
1286
Product description
Cable Duct, Hard PVC, UL94VO, 37.5 mm x 25 mm, 2M Long, Gray
Documentation
Sell sheet