- Article no.:
- DK 5502100
- Product description
- Cable duct for concealed cable routing. Easy access to the cabling via the hinged duct covers at any time, optionally removable. The duct has cable entry options to the inside of the enclosure and through the duct's rear wall. The cable retaining bars supplied with the duct can be snapped onto the cable fingers in the duct with variable depth to support the cable routing. Alternatively, the cable duct can be screw-fitted. Can be combined with the brush kit TS IT for optimized air routing.
- Benefits
- Easy mounting with tool-free quick-release fastening
- High packing density due to U-based cable routing
- Suitable for back-to-back baying
- Cable duct can be used as a partitioning component against air short circuits within a cold aisle containment
- Lockable cable ducts can be fitted with 1 U mounting standard expansion components
- Material
- Carbon steel
Plastic to UL 94-HB
- Color
- RAL 9005
- Supply includes
- Cover and assembly components
4 cable retainers for spare cables
- Installation options
- In TS IT with 19" profile rails, height 2000 mm
- In TS IT with 482.6 mm (19") mounting frame, height 1800 mm
- In TE 8000 with 482.6 mm (19") mounting frame, height 2000 mm
- In the Data Rack with 40 U
- Height units
- 38 U
- Dimensions
- Width: 95 mm
Height: 1,689 mm
Depth: 150 mm( Width: 3.74 ˝
Height: 66.5 ˝
Depth: 5.91 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 7.8 kg
- Gross weight
- 8.16 kg
- Customs tariff number
- 73269098
- EAN
- 4028177811874
- ETIM 9
- EC000012
- ECLASS 8.0
- 27400703
- Product description
-
DK Cable duct, 38 U, for TS IT, Height 1800 mm: with mountingframe, Height 2000 mm: with profiles