Complete system CAT 6 for Network Cable Organizer

Article number: DK 7044.120

The Network Cable Organizer complete system revolutionizes structured cabling in all network racks from a depth of 800 mm. Excess lengths of cable - whether CAT 6 or fiber optic - are simply retracted by means of a spring balancer.

Article number:
DK 7044.120
Product description
Modern network infrastructures rely on maximum performance and the greatest possible flexibility in cabling. A useful component here is the Network Cable Organizer (NCO). The robust 1 U mounting frame is pre-configured with 24 cable cassettes and revolutionizes conventional structured cabling with 8 times faster installation.
Benefits
Minimize cable chaos—Prevent obstructions to the air circulation in the area of the network switches
Always the right length: Surplus cable lengths—whether CAT 6 or fiber optic—are simply withdrawn with a spring balancer
Each cable is 100% tested and supplied with the appropriate measurement record
Front access – Ideal for retrofitting into racks with a depth of 800 mm or more
Technical specifications
CAT 6 cable STP
2 x RJ 45 connectors per cable
shielded RJ 45 connector with gold-plated pins
Useable cable length per cassette: 1.6 m
ISO/IEC 11801:2002, AWG 36, 100% copper, 250 MHz
Applications
Can be used in all network racks from a depth of 800 mm
Function principle
Attachment to front and rear 19" plane
Material
Mounting frame: carbon steel
Box type plug-in units: Stainless steel, plastic (POM)
Color
Mounting frame: RAL 9005
Cable: blue
Supply includes
Complete system CAT 6
24 CAT 6 cassettes
Installation kit
Assembly components
Number cassettes max
24
Number cassettes preassembled
24
Dimensions
Width: 450 mm
Height: 44 mm
Depth: 600 mm
( Width: 17.7 ˝
Height: 1.73 ˝
Depth: 23.6 ˝ )
Operating temperature range
10 °C...45 °C
( 50 °F...113 °F )
Ambient humidity (non-condensing)
95 %
Relative humidity (non-condensing)
10 %
Packaging unit
1 pc(s).
Customs tariff number
73269098
EAN
4028177917224
ECLASS 8.0
27189265
Product description
DK Network Cable Organizer (NCO), Complete CAT 6 system for reliable patching, Pre-configured cassettes: 24, CAT 6 cable colour: blue, CAT 6 cable type: STP, 2 x RJ 45 connector each cable
Documentation
Instructions