Mounting frame for Network Cable Organizer

Article no.: DK 7044010

Robust 1 U mounting frame for 24 cable cassettes. For individual configuration of the Network Cable Organizer.

Article no.:
DK 7044010
Version
Article can be configured, options available
Product description
Robust 1 U mounting frame for 24 cable cassettes. For individual configuration of the Network Cable Organizer.
Benefits
Minimize cable chaos—Prevent obstructions to the air circulation in the area of the network switches
Always the right length: Surplus cable lengths—whether CAT 6 or fiber optic—are simply withdrawn with a spring balancer
Front access – Ideal for retrofitting into racks with a depth of 800 mm or more
Applications
Can be used in all network racks from a depth of 800 mm
Attachment to front and rear 19" plane
Material
Mounting frame: carbon steel
Color
Mounting frame: RAL 9005
Supply includes
Robust 1 U carbon steel mounting frame for 24 cable cassettes
Installation kit
Assembly components
Number cassettes max
24
Dimensions
Width: 450 mm
Height: 44 mm
Depth: 600 mm
( Width: 17.7 ˝
Height: 1.73 ˝
Depth: 23.6 ˝ )
Operating temperature range
10 °C...45 °C
( 50 °F...113 °F )
Ambient humidity (non-condensing)
95 %
Relative humidity (non-condensing)
10 %
Packaging unit
1 pc(s).
Net weight
3.56 kg
Gross weight
3.96 kg
Customs tariff number
73269098
EAN
4028177917286
ETIM 9
EC000322
ECLASS 8.0
27189265
Product description
DK NCO mounting frame 1U, For self-configuration, 1 U, unpopulated, For 24 Cassettes, WHD: 450 x 44 x 600 mm
Documentation
Instructions