- Article number:
- DK 5502.103
- Product description
- Brush kit for 2 TS IT cable ducts up to 47 U, height 2200 mm with mounting frame
- Applications
- For cold/hot aisle containment between the 482.6 mm (19") cable duct on the 482.6 mm (19") mounting frame and the side wall/divider panel
- Material
- Aluminum section, natural anodized
Brush strip: Plastic, UL 94-HB
- Packaging unit
- 1 pc(s).
- Net weight
- 2.42 kg
- Gross weight
- 2.72 kg
- Customs tariff number
- 73269098
- EAN
- 4028177817630
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
DK Brush-Kit, For cable duct, TS IT, To 47 U, H: 2200 mm with mounting frame