- Article no.:
- SZ 8800100
- Product description
- A safe cable entry in conjunction with cable routing bushes, connector grommets. Fitted instead of the standard base plates.
- Benefits
- Particularly well-suited to cables with differing cross-sections
- Thanks to the enclosure symmetry, the cable entry plates, like the base plates, can also be used in the enclosure depth, on the right and left
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly components
- Number of cut-outs
- 4
- Suitable for
- Enclosure type: TS: = 1,000 mm
Enclosure type: SE( Enclosure type: TS: = 39.4 ˝
Enclosure type: SE )
- Packaging unit
- 4 pc(s).
- Net weight
- 1.708 kg
- Gross weight
- 1.907 kg
- Customs tariff number
- 73269098
- EAN
- 4028177212480
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
TS Cable entry plate, for TS, SE and PC enclosures, for W: 1000 mm