19" Installation System

Pivoting Frame

The rear of the 19” installations can be reached easily with a pivoting frame. Depending on the model, an opening angle of 130° or 180° is available.

Pivoting Frame

Swing frame, small for TS, VX SE, 600 mm and 800 mm wide enclosures

Installation for 600 mm and 800 mm wide enclosures, 3 - 18 U, to mount 482.6 mm (19") equipment.

Pivoting Frame

Swing frame, large For VX, 600, 800 and 1200 mm wide enclosures

For mounting 482.6 mm (19″) equipment.

Pivoting Frame

Pivoting Frame, large, without trim panel for TS, VX SE, 600 mm and 1200 mm wide enclosures

For 600 mm and 1200 mm wide enclosures, 22 - 45 U, without trim panel, to mount 482.6 mm (19") equipment.