- Article no.:
- TS 8613360
- Product description
- To install subracks on both sides, and to mount slide rails TS 8613.150, TS 8613.160 and TS 8613.180. Mounting is on the inner mounting level. The outer mounting level remains free, e.g., for cable routing, on TS system chassis mounted in the depth.
- Material
- Extruded aluminum section
- Supply includes
- Assembly components
- Height units
- 33 U
- Installation dimensions
- Installation depth for components: 482.6 mm
Installation width for components: 19"( Installation depth for components: 19 ˝
Installation width for components: 19" )
- Note
- Design similar to adapter sections, 482.6 mm (19"), but asymmetrical height, suitable for TS electronic enclosure.
- Suitable for
- Enclosure type: TS
Height: = 1,600 mm( Enclosure type: TS
Height: = 63 ˝ )
- Packaging unit
- 2 pc(s).
- Net weight
- 3.05 kg
- Gross weight
- 3.25 kg
- Customs tariff number
- 76042100
- EAN
- 4028177237230
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
TS Adaptor sections, 482.6 mm (19?), for TS electronic enlcosure - rear side, for H: 1600 mm